• New Movie!
    AutoFilt® RF14

    Rethinking Basket Filter Technology

     

  • AutoFilt® RF14
    HYSTREAM

    Discover our new basket filter technology
    for ultrafine filtration < 40 Micron

  • New membership

     

     

    New membership in the area of maritime
    water filtration

  • Type Approval

     

     

    Understanding the approval process
    in relation to Ballast Water Filters

  • AutoFilt®
    Full-Line Supplier

    We care for your process -
    All-round innovative automatic filters

  • New Movie!
    AutoFilt® RF14

    Rethinking Basket Filter Technology

     

  • AutoFilt® RF14
    HYSTREAM

    Discover our new basket filter technology
    for ultrafine filtration < 40 Micron

  • New membership

     

     

    New membership in the area of maritime
    water filtration

  • Type Approval

     

     

    Understanding the approval process
    in relation to Ballast Water Filters

  • AutoFilt®
    Full-Line Supplier

    We care for your process -
    All-round innovative automatic filters

See how it works

The treatment of water in marine applications requires continuous improvement of the technologies that are used. As a specialist for automatic pre-filtration, HYDAC invests and works tirelessly on further development to meet the requirements.

 

Our AutoFilt® RF14 is the new benchmark: Fast, Robust, Reliable

Together we design the filtration process you need.

About

HYDAC was founded in 1963 as a company for hydraulic accessories and is today an internationally active company group with over 8000 employees, 50 branch offices and 500 trade and service partners world-wide. For more information please visit:  www.hydac.com

 

Production Sites Automatic Filters

Ballast Water Filter - Type Approval

  • Slide 1

  • Slide 2

  • Slide 3

  • Slide 4

  • Slide 5

  • Slide 6

    Sl

  • Slide 7

  • Slide 8

  • Slide 9

  • Slide 10

  • Slide 11

  • Slide 12

  • Slide 13

  • Slide 14

  • Slide 15

  • Slide 16

  • Slide 17

  • Slide 18

  • Slide 19

  • Slide 20

PRODUCTS

AutoFilt® RF3 - All-rounder

RF3-Animation

Isokinetic

Tried-an-tested operating principle

The AutoFilt® RF3 series has been highly successful. It is used to separate solid particles from low viscosity fluids and its flow-optimised designed is impressive.

Features

  • Separation of solid particles from low viscosity fluids
  • Conical filter elements provide greater efficiency
  • Variable housing design: The inlet and outlet flanges, as well as the back-flush line, can be arranged in various positions in relation to one another- this means that the filter can be easily integrated into any system layout

Advantages

  • Fully automatic operation
  • Ready-to-operate unit
  • Maximum utilisation of the filter area
  • Provide its worth over a thousand times
  • Isokinetic filtering and back-flushing
  • Service friendly and low operating costs

 

Product Brochure

AutoFilt® RF10 - Low Pressure

JetFlush

JetFlush technology - hydrodynamic suction effect

The patented technology used in the HYDAC AutoFilt® RF10 breaks new ground and provides a solution for applications where conventional back-flushing filters have already reached their design limit. The AutoFilt® RF10  is particularly suitable for applications with high dirt loads and surges in contamination.

Features

  • Variable filter isometry
  • Individual control parameters
  • Filtration ratings from 40 µm to 3000 µm
  • Electro-pneumatic power supply
  • Stainless steel filter elements
  • Corrosion protection for carbon steel filter housing: Polyurethane coating

Advantages

  • Back-flushing independent of pressure on clean side of filter
  • Dependent only on inlet pressure
  • Highly efficient back-flushing with low pressure conditions and long back-flush lines
  • With its highly efficient back-flushing, the filter is suitable for high dirt loads and also surges in contamination
  • Low maintenance requirements reduce operating costs significantly

 

Product Brochure

 

 

AutoFilt® RF14 - Finest Filtration

Basket

Basket filter technology

For the first time in a HYDAC filter, the technology of the basket-based back-flushing filter has been used in the AutoFilt® RF14 as a supplement to the automatic filter product family.

Features

  • Use as a pre-filter in ballast water treament systems 
  • Basket-based, self-cleaning automatic filter
  • Specially for the filtration of 10-50 µm
  • Shanghai-Mud-Test 

Advantages

  • Effective cleaning of the fine filter fabric
  • Ultrafine filtration 10-50 µm
  • Low rinsing water loss
  • Low maintenance

DNV GL TYPE APPROVAL

Our AutoFilt® RF14 complies with DNV GL rules for classification – Ships Pt. 4 Ch.7 Pressure equipment.

Certificate No: TAP00001U2

VIDEOS

AutoFilt® RF3

Isokinetic

In process technology, the automatic back-flushing filter, AutoFilt® RF3 series, has been highly successful. It is used to separate solid particles from low viscosity fluids, and its flow-optimised design is impressive.

 

AutoFilt® RF10

JetFlush Technology

The patented technology breaks new ground and provides a solution for application where conventional back-flushing filters have already reached their design limit. The AutoFilt® RF10 is particularly suitable for applications with low pressure conditions and high contamination loads as well as surges in contamination.

AutoFilt® RF14

AutoFilt® RF14

The treatment of water in marine applications requires continuous improvement of the technologies that are used. As a specialist for automatic pre-filtration, HYDAC invests and works tirelessly on further development to meet the requirements. Our AutoFilt® RF14 is the new benchmark: Fast, Robust, Reliable.Together we design the filtration process you need.

SuperFlush - Coating Technology

Filter Element Coating Technology

Prevents the build-up and adhesion of sticky particles as well as the formation of biofilm on the filter element surface.

Process Filter Test-Cube

Showroom for Marine Applications
 

Insulated 40" High Cube

Process area with integrated frequency controlled pump max. flow up to 500 m3/h @ 3 bar

Separate electric operating area

Filter test stations: 2x DN 250; 1 x DN80

 

The test site is located on the premises of Kraeft GmbH Systemtechnik in Bremerhaven, part of the HYDAC company group and a sector and service expert in marine equipment, hydraulic steel structures, system engineering and much more.

With its favourable location at the Weser estuary, the site provides ideal test condtions with low tide influence.

 

Range of service

Filter test bench

Filter pre-tests for customers

Customised system optimisation

Product training

Service training

Product Brochure

AutoFilt® RF14 - The new standard for your water application on board

HYDAC sets new standards when it comes to marine water filtration processes. With our new type approved HySuction technology we provide just the right product to your needs. You have the choice, whatever you really need:

 

  • Flexibility in Design
  • New Standard in finest filtration
  • Standard materials such as 904L / 254 SMO or simple 316 available at your wish!

Gallery

  • HYDAC Process Technology GmbH

    Head Office Neunkirchen / Saar, Germany

  • Process Filter Test Cube

    Test Site Bremerhaven

  • Process Filter Test Cube

    Test Site Bremerhaven

  • Process Filter Test Cube

    Test Site, Bremerhaven

  • Nor-Shipping 2017

    HYDAC AutoFilt® RF10-40 and RF9 Fuel and Lube Oil Filters

Memberships

As a specialist in prefiltration for process water filtration in the marine industry, our goal is to implement the filtration requirements of our customers. As a member of BEMA, as well as the EGCSA, we want to deepen the topics of ballast water as well as exhaust gas cleaning (scrubber) technology.

We have our own production sites in Europe, China, Korea and India and a global distributor and service network, so HYDAC is especially well equipped for the increasing demand in the Marine markets.

The product range includes sea water proof filters, available in different grade materials, for all kinds of marine applications.

Especially for:

-        Scrubbers

-        Ballast water treatment systems

-        Cooling circuits

-        Fuel- and Lube oil filtration

 

Examples of key applications:

-        Spray nozzle protection

-        Cooler protection

-        Wash water treatment

-        Wear reduction

 

With our products we help the industry to fulfill the environmental requirements and make the world a little greener.

Map